The graphite cage provides a continuous flow of
lubricating graphite to the bearing balls
What if there was a way to allow the environmental factors common in high-temperature applications to improve – rather than degrade – bearing performance and reliability?
Based on advanced graphite lubrication, the NSF H1 approved high temperature technology features a fully crowned, pure graphite cage, which generates minute quantities of graphite that lubricate the bearing during operation. This allows the bearings to perform optimally in humid and continuous operating temperatures up to 350 °C /662 °F – without relubrication.
|
Discover more about the available range and technical specifications here.
View how this sugar wafer producer has managed to cut maintenance costs and resources with a customized solution based on graphite technology.
If you're interested in the offers or want to know more
Here are some options that simultaneously provide food and operator safety, cost reductions, potential increase in OEE and environmental benefits.